??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22731.0319 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22731. - Self-Aligning Pads / with male thread, flat-faced ball, ribbed surface
Bill of material
22731.0319 Self-Aligning Pad
BESTNR
Ref. No.
22731.0319
AUS
Version
with male thread, flat-faced ball, ribbed surface
MAT
Material
Heat-treated steel
D1
20 mm
D2
Thread
M 10
ROT
°
D3
10.5 mm
L1
18 mm
L2
10 mm
KG
ball
16 mm
SW
17 mm
BESTA
Load capacity for static load max.
25
G
Weight
40.0 g
Embedded user actions